Philips Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 19.5 W, 54W TL-D, 4000 K, 2000 lm, CRI 80, 20000 hour(s)
Ecofit LEDtube 1500mm 19.5W 840 T8
Product Description
Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 19.5 W, LED alternative to 54W TL-D, 4000 K, 2000 lm, CRI 80, 20000 hour(s), 102.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 20,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 2 years