Philips CorePro, LEDtube, T8, Universal, 1200 mm, 15.5 W, 36W TL-D, 6500 K, 2400 lm, CRI 80, 50000 hour(s)

CorePro LEDtube UN 1200mm UO 15.5W865 T8

Product Description

CorePro, LEDtube, T8, Universal, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 6500 K, 2400 lm, CRI 80, 50000 hour(s), 154 lm/W, EEL D, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003648302
Full order code: 872016920000500

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003648302 pdf 67.8 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003648302 en_AA pdf 621.2 kB

Visuals

Product-Photographs-929003648302_EU
Multiple assets - Visuals
Product-Diagrams-929003648302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube UN 1200mm UO 15.5W865 T8 IES 21.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-Universal-T8-COMF-7033736-Ref-929001869302-EPD pdf 682.4 kB