Philips CorePro, LEDtube, T5, Mains only, 600 mm, 100-240 V, 8 W, 14W TL5 HE, 3000 K, 900 lm, 25000 hour(s)
CorePro LEDtube 600mm 8W830 G5 I BR
Product Description
CorePro, LEDtube, T5, Mains only, 600 mm, 100-240 V, 8 W, LED alternative to 14W TL5 HE, 3000 K, 900 lm, 25000 hour(s), 112.00 lm/W, G5, Beam angle 200 degree(s)
Specifications
- Cap-Base
- G5
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Warranty period
- 3 years