Global - English

Philips LEDtube, T5, 1200 mm, 16 W, 4000 K, 2100 lm, 30000 hour(s)

CorePro LEDtube 1200mm 16W840 G5 I APRCN

Product Description

LEDtube, T5, 1200 mm, 16 W, 4000 K, 2100 lm, 30000 hour(s), 131 lm/W, G5, Glass, RG0

Order code: 929001381010
Full order code: 872016939021800

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001381010 en_AA pdf 336.3 kB

Visuals

Product-Photographs-929001381010_EU
Multiple assets - Visuals
Product-Diagrams-929001381010_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm 16W840 G5 I APRCN ies 1.8 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-Mains-T5-COMF-7398150-Ref-929001381110 pdf 664.6 kB