Global - English

Philips LEDtube, T8, 1200 mm, 18 W, 6500 K, 2100 lm, 50000 hour(s)

CorePro LEDtube HO 1200mm 18W865T8 CN

Product Description

LEDtube, T8, 1200 mm, 18 W, 6500 K, 2100 lm, 50000 hour(s), 116 lm/W, G13, Glass, RG0

Order code: 929003520810
Full order code: 694197064901800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003520810 en_AA pdf 799.9 kB

Visuals

Product-Photographs-929003520810_EU
Multiple assets
Product-Diagrams-929003520810_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube HO 1200mm 18W865T8 CN IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003520710 pdf 679.3 kB