Global - English

Philips LEDtube, T8, 1200 mm, 18 W, 4000 K, 2100 lm, 50000 hour(s)

Corepro LEDtube HO 1200mm 18W840T8 CN

Product Description

LEDtube, T8, 1200 mm, 18 W, 4000 K, 2100 lm, 50000 hour(s), 116 lm/W, G13, Glass, RG0

Order code: 929003520710
Full order code: 694197064899800

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003520710 en_AA pdf 626.6 kB

Visuals

Product-Photographs-929003520710_EU
Multiple assets - Visuals
Product-Diagrams-929003520710_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LEDtube HO 1200mm 18W840T8 CN IES 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003520710 pdf 679.3 kB