Global - English

Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, 36W TL-D, 6500 K, 1800 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1200mm 15.5W 865 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, CRI 80, 50000 hour(s), 116 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.9, PstLM 1

Order code: 929003519832
Full order code: 871951446956300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003519802 pdf 67.4 kB
Product leaflet
Localized commercial leaflet 929003519832 en_AA pdf 616.8 kB

Visuals

Product-Photographs-929003519832_EU
Multiple assets - Visuals
Product-Diagrams-929003519832_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm 15.5W 865 T8 IES 21.2 kB