Global - English

Philips LEDtube, T8, 600 mm, 8 W, 4000 K, 900 lm, 50000 hour(s)

CorePro LEDtube 600mm HO 8W 840 T8 CN

Product Description

LEDtube, T8, 600 mm, 8 W, 4000 K, 900 lm, 50000 hour(s), 112 lm/W, G13, Glass, RG0

Order code: 929003158610
Full order code: 694197064903200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003158610 en_AA pdf 795.4 kB

Visuals

Product-Photographs-929003158610_EU
Multiple assets
Product-Diagrams-929003158610_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm HO 8W 840 T8 CN IES 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003158610 pdf 679.2 kB