Global - English

Philips CorePro, LEDtube, T8, Mains, 1200 mm, 100-240 V, 18 W, 32-36W TL-D, 6500 K, 2100 lm, 25000 hour(s)

CorePro LEDtube 1200mm HO 18W865 C W G

Product Description

CorePro, LEDtube, T8, Mains, 1200 mm, 100-240 V, 18 W, LED alternative to 32-36W TL-D, 6500 K, 2100 lm, 25000 hour(s), 116.00 lm/W, G13, Beam angle 240 degree(s)

Order code: 929002000172
Full order code: 871869963763700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002000172 en_AA pdf 779.3 kB

Visuals

Product-Photographs-929002000172_EU
Multiple assets - Visuals
Product-Diagrams-929002000172_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm HO 18W865 C W G IES 1.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929002000072 pdf 679.3 kB