Global - English

Philips MASTER Value, LEDspot, PAR16, dimmable, GU10, 6500 K, 680 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 680lm GU10 965 120D

Product Description

MASTER Value, LEDspot, PAR16, dimmable, GU10, 6500 K, 680 lm, CRI 90, 25000 hour(s), 109.00 lm/W, EEL F, PF 0.88, Beam angle 120 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002210202
Full order code: 871869970613500

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002210202 pdf 66.5 kB
Product leaflet
Localized commercial leaflet 929002210202 en_AA pdf 283.3 kB

Visuals

Product-Photographs-929002210202_EU
Multiple assets - Visuals
Product-Diagrams-929002210202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 680lm GU10 965 120D ies 10.4 kB

Other

Environmental product declaration
EPD-Philips-MAS-LED-spot-VLE-D-680lm-GU10-965-120D-929002210202 pdf 635.5 kB