Global - English

Philips CorePro, LED, PL-T, HF/Mains, 151 mm, 16 W, 42W PL-T, 3000 K, 2100 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF/Mains 16W 830 4P

Product Description

CorePro, LED, PL-T, HF/Mains, 151 mm, 16 W, LED alternative to 42W PL-T, 3000 K, 2100 lm, CRI 82, 30000 hour(s), 131 lm/W, EEL E, GX24Q-4 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004267202
Full order code: 872110304985800

Specifications

  • Cap-Base
    GX24Q-4 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004267202 pdf 68.3 kB
Brochure
PHL LED PL EU compatibility list professional pdf 1.3 MB
Product leaflet
Localized commercial leaflet 929004267202 en_AA pdf 301.2 kB

Brochures

Install instructions
Online-QIG-for-324166282701-Installation-guide pdf 3.3 MB

Visuals

Product-Photographs-929004267202_EU
Multiple assets - Visuals
Product-Diagrams-929004267202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLT HF/Mains 16W 830 4P IES 21.2 kB
LDT
LDT File - CorePro LED PLT HF/Mains 16W 830 4P ldt 14.9 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLT-4P-COMF-9403308-Ref-929004267102 pdf 674.9 kB