Global - English

Philips CorePro, LED, PL-T, HF/Mains, 141 mm, 13.5 W, 32W PL-T, 4000 K, 1800 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF/Mains 13.5W 840 4P

Product Description

CorePro, LED, PL-T, HF/Mains, 141 mm, 13.5 W, LED alternative to 32W PL-T, 4000 K, 1800 lm, CRI 82, 30000 hour(s), 133 lm/W, EEL E, GX24Q-3 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004267102
Full order code: 872110304983400

Specifications

  • Cap-Base
    GX24Q-3 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004267102 pdf 68.0 kB
Brochure
PHL LED PL EU compatibility list professional pdf 1.3 MB
Product leaflet
Localized commercial leaflet 929004267102 en_AA pdf 302.3 kB

Brochures

Install instructions
Online-QIG-for-324166282701-Installation-guide pdf 3.3 MB

Visuals

Product-Photographs-929004267102_EU
Multiple assets - Visuals
Product-Diagrams-929004267102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLT HF/Mains 13.5W 840 4P IES 21.1 kB
LDT
LDT File - CorePro LED PLT HF/Mains 13.5W 840 4P ldt 14.9 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLT-4P-COMF-9403308-Ref-929004267102 pdf 674.9 kB