Global - English

Philips LED HPI, T120, Mains, 110-240 V, 60 W, 60W CFL, 100W HID, E27, 6500 K, 5000 lm, CRI 80, 25000 hour(s)

TForce Core HB 5Klm 60W E27 865 WV

Product Description

LED HPI, T120, Mains, 110-240 V, 60 W, LED alternative to 60W CFL, 100W HID, E27, 6500 K, 5000 lm, CRI 80, 25000 hour(s), 83 lm/W, PF 0.92, Beam angle 150 degree(s), RG1, IP20

Order code: 929004271412
Full order code: 872110306409700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004271412 en_AA pdf 549.5 kB

Visuals

Product-Photographs-929004271412_EU
Multiple assets - Visuals
Product-Diagrams-929004271412_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 5Klm 60W E27 865 WV ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-Core-LED-Industrial-and-Retail-HPI-SON-HPL-COMF-7165405-Ref-929003758812 pdf 742.7 kB