Global - English

Philips LED HPI, T-shape T80, Mains, 110-240 V, 40 W, CFL-i 42W, HID 55W, E27, 6500 K, 3000 lm, 25000 hour(s)

TForce Core HB 3Klm 40W E27 865 WV

Product Description

LED HPI, T-shape T80, Mains, 110-240 V, 40 W, LED alternative to CFL-i 42W, HID 55W, E27, 6500 K, 3000 lm, 25000 hour(s), 75 lm/W, RG1

Order code: 929004271212
Full order code: 872110306405900

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004271212 en_AA pdf 764.9 kB

Visuals

Product-Photographs-929004271212_EU
Multiple assets - Visuals
Product-Diagrams-929004271212_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 3Klm 40W E27 865 WV ies 11.5 kB

Other

Environmental product declaration
EPD-PHILIPS-TrueForce-LED-COMF-7165405-Ref-929004271212 pdf 944.3 kB