Global - English

Philips LED HPI, T-shape T70, Mains, 110-240 V, 30 W, CFL-i 32W, HID 50W, E27, 6500 K, 2200 lm, 25000 hour(s)

TForce Core HB 2.2Klm 30W E27 865 WV

Product Description

LED HPI, T-shape T70, Mains, 110-240 V, 30 W, LED alternative to CFL-i 32W, HID 50W, E27, 6500 K, 2200 lm, 25000 hour(s), 73 lm/W, RG1

Order code: 929004271112
Full order code: 872110306403500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004271112 en_AA pdf 527.2 kB

Visuals

Product-Photographs-929004271112_EU
Multiple assets - Visuals
Product-Diagrams-929004271112_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 2.2Klm 30W E27 865 WV ies 11.5 kB

Other

Environmental product declaration
EPD-PHILIPS-TrueForce-LED-COMF-7165405-Ref-929004271212 pdf 944.3 kB