Global - English

Philips LED HPI, T100, Mains only, 110-240 V, 40 W, 60W CFL, 45W HID, E27, 6500 K, 3000 lm, 25000 hour(s)

TForce Core HB 3Klm 40W E27 865 WV

Product Description

LED HPI, T100, Mains only, 110-240 V, 40 W, LED alternative to 60W CFL, 45W HID, E27, 6500 K, 3000 lm, 25000 hour(s), 75 lm/W, RG1

Order code: 929003758712
Full order code: 872016930319500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003758712 en_AA pdf 577.1 kB

Visuals

Product-Photographs-929003758712_EU
Multiple assets - Visuals
Product-Diagrams-929003758712_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 3Klm 40W E27 865 WV ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-Core-LED-Industrial-and-Retail-HPI-SON-HPL-COMF-7165405-Ref-929003758812 pdf 742.7 kB