Global - English

Philips LED, T-shape T120, Mains only, 45 W, 82W CFL, 100W HID, E27, 3000 K, 4300 lm, 15000 hour(s)

Entry LED HPI MV 4.3Klm 45W 830 E27

Product Description

LED, T-shape T120, Mains only, 45 W, E27, 3000 K, 4300 lm, 15000 hour(s), 95 lm/W, Plastic

Order code: 929003602910
Full order code: 694783049871000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003602910 en_AA pdf 570.2 kB

Visuals

Product-Photographs-929003602910_EU
Multiple assets - Visuals
Product-Diagrams-929003602910_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Entry LED HPI MV 4.3Klm 45W 830 E27 IES 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-Core-LED-Industrial-and-Retail-HPI-SON-HPL-COMF-7165405-Ref-929003602810 pdf 691.9 kB