Global - English

Philips CorePro, LED HPI, T-shape, Mains only, 35 W, 125, E27, 4000 K, 5000 lm, CRI 80, 15000 hour(s)

TForce Core HB MV ND 35W E27 840 G3

Product Description

CorePro, LED HPI, T-shape, Mains only, 35 W, LED alternative to 125, E27, 4000 K, 5000 lm, CRI 80, 15000 hour(s), 142.00 lm/W, EEL D, PF 0.9, Beam angle 180 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929002406702
Full order code: 871869978107100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Flux measurement reference
    Sphere
  • Warranty period
    1 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002406708 pdf 67.2 kB
Product leaflet
Localized commercial leaflet 929002406702 en_AA pdf 584.2 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core HB MV ND 35W E27 840 G3 pdf 620.4 kB

Visuals

Product-Photographs-929002406702_EU
Multiple assets - Visuals
Product-Diagrams-929002406702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB MV ND 35W E27 840 G3 IES 913 B

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Highbay-COMF-7165405-Ref-929002406402 pdf 686.4 kB