Philips LED HPL, Oval Glass, Mains only, 54 W, MH 175W,HPS 150W, EX39, 3000 K, 9000 lm, 50000 hour(s)
54GC/MAS/830 EX39 BB 6/1
Product Description
LED HPL, Oval Glass, Mains only, 54 W, EX39, 3000 K, 9000 lm, 50000 hour(s), 166 lm/W, RG1
Specifications
- Cap-Base
- EX39
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED HPL
- Warranty period
- 3 years