Global - English

Philips LED Glass HID lamps

Glass HID lamps offer a simple & short-payback LED solution to HID replacements and can be used in both indoor and outdoor applications.

Products

Product family information

Description

Philips Glass HID lamps offer you an easy, short-payback LED solution to replace High Intensity Discharge (HID) lamps. Thanks to our High-Power LED filament technology, this new generation of indoor/outdoor glass lamps brings all the energy-efficiency and long-lifetime benefits of LED to HID replacement, while providing instant savings with a low initial investment. They are designed to have the same aesthetics, lamp size and light distribution as the HID lamps they are replacing, so the upgrade to LED is easier than ever!

Benefits

  • Compact design offering the perfect fit with existing HID fixtures

  • Same look and feel as traditional HID lamps

Features

  • Suitable for both Enclosed and open fixtures

  • Operational temperature range of -20-45°C

Applications

  • Warehouses
  • Parks and Plazas
  • Road and Street

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LED Glass HID lamps en_AA pdf 388.7 kB
Additional literature
CorePro Glass bulletin pdf 1.8 MB

Visuals

Family-Photographs-LED Glass HID lamps
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-LED Glass HID lamps
Multiple assets - Software Plugins