Philips LED, Corncob, Mains only, 36 W, 27 W, 18 W, HPS 150/100/70W, MH 100/70/50W, E26, 3000 K, 4000 K, 5000 K, 5000 lm, 50000 hour(s)
36-27-18CC/COR/3PW/3CCT/E26 BB 6/1
Product Description
LED, Corncob, Mains only, 36 W, 27 W, 18 W, E26, 3000 K, 4000 K, 5000 K, 5000 lm, 50000 hour(s), 138 lm/W, RG1
Specifications
- Cap-Base
- E26
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED
- Warranty period
- 5 years