Global - English

Philips MasterClass, LED, Corncob, Mains only, 115 W, HPS 250W, MH 320W, EX39, 3000 K, 4000 K, 5000 K, 15800 lm, 17000 lm, 17000 lm, 50000 hour(s)

115CC/MAS/3CCT/LS EX39 BB 3/1

Product Description

MasterClass, LED, Corncob, Mains only, 115 W, EX39, 3000 K, 4000 K, 5000 K, 15800 lm, 17000 lm, 17000 lm, 50000 hour(s), 147 lm/W

Order code: 929003631504

Specifications

Cap-Base
EX39
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003631504 en_AA pdf 584.0 kB

Visuals

Product-Photographs-929003631504_EU
Multiple assets - Visuals
Product-Diagrams-929003631504_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 115CC/MAS/3CCT/LS EX39 BB 3/1 IES 11.5 kB

Other

Environmental product declaration
EPD-Philips-LED-Corn-cobs-COMF-7404056-Ref-929002996804 pdf 698.9 kB