Philips CorePro, LED, Corncob, Mains only, 63 W, HPS 175W, MH 250W, EX39, Selectable, 3000 K, 4000 K, 5000 K, 50000 hour(s)
63CC/MAS/3CCT/LS EX39 G3 BB 3/1
Product Description
CorePro, LED, Corncob, Mains only, 63 W, EX39, Selectable, 3000 K, 4000 K, 5000 K, 50000 hour(s), 124.00 lm/W, Plastic
Specifications
- Cap-Base EX39
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED
- Warranty period 5 years