Philips CorePro, LEDbulb, P45, not dimmable, 35 W, E14, 2700 K, 397 lm, CRI 80, 15000 hour(s), Glass

LEDClassic CM P45 35W WW E14 CL ND SRT4

Product Description

CorePro, LEDbulb, P45, not dimmable, 35 W, E14, 2700 K, 397 lm, CRI 80, 15000 hour(s), Glass, 99.00 lm/W, EEL F, PF 0.41, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001395155
Full order code: 871869976351000

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001395155 pdf 67.1 kB
Product leaflet
Localized commercial leaflet 929001395155 en_AA pdf 327.1 kB

Visuals

Product-Photographs-929001395155_EU
Multiple assets - Visuals
Product-Diagrams-929001395155_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDClassic CM P45 35W WW E14 CL ND SRT4 ies 3.5 kB

Other

Environmental product declaration
Environmental product declaration pdf 754.1 kB