Philips CorePro, LEDbulb, P45, not dimmable, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s), Glass

LED classic 40W P45 E14 WW FR ND RFSRT4

Product Description

CorePro, LEDbulb, P45, not dimmable, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s), Glass, 109 lm/W, EEL F, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001345555
Full order code: 871869976343500

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001345555 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929001345555 en_AA pdf 439.3 kB

Visuals

Product-Photographs-929001345555_EU
Multiple assets - Visuals
Product-Diagrams-929001345555_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 40W P45 E14 WW FR ND RFSRT4 ies 3.5 kB

Other

Environmental product declaration
Environmental product declaration pdf 754.1 kB