Philips LEDbulb, A38, not dimmable, 40 W, E17, 6500 K, 485 lm, 45000 hour(s), Plastic

ESS LEDBulb 4.4W E17 6500K 100V 2PF/6 JP

Product Description

LEDbulb, A38, not dimmable, 40 W, E17, 6500 K, 485 lm, 45000 hour(s), Plastic, 110 lm/W

Order code: 929003761648
Full order code: 872016929030300

Specifications

Cap-Base
E17
Nominal lifetime
45,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003761648 en_AA pdf 567.8 kB

Visuals

Product-Photographs-929003761648_EU
Multiple assets - Visuals
Product-Diagrams-929003761648_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ESS LEDBulb 4.4W E17 6500K 100V 2PF/6 JP IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-40k-Bulbs-Plastic-Ref-929003760947 pdf 708.2 kB