Philips LEDbulb, A60, not dimmable, 60 W, E26, 2700 K, 800 lm, 45000 hour(s), Plastic

ESS LEDBulb 6.5W E26 2700K 100V 1CT/12JP

Product Description

LEDbulb, A60, not dimmable, 60 W, E26, 2700 K, 800 lm, 45000 hour(s), Plastic, 123 lm/W

Order code: 929003760947
Full order code: 872016929000600

Specifications

Cap-Base
E26
Nominal lifetime
45,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003760947 en_AA pdf 558.9 kB

Visuals

Product-Photographs-929003760947_EU
Multiple assets - Visuals
Product-Diagrams-929003760947_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ESS LEDBulb 6.5W E26 2700K 100V 1CT/12JP IES 5.6 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-40k-Bulbs-Plastic-Ref-929003760947 pdf 708.2 kB