Philips LEDbulb, A60, not dimmable, 40 W, E27, 4000 K, 470 lm, CRI 80, 12000 hour(s), Plastic

Ecohome LED Bulb 4.9W 470lm E27 840 UCCA

Product Description

LEDbulb, A60, not dimmable, 40 W, E27, 4000 K, 470 lm, CRI 80, 12000 hour(s), Plastic, 95 lm/W, PF 0.54, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003564137
Full order code: 872016933334500

Specifications

Cap-Base
E27
Nominal lifetime
12,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003564137 en_AA pdf 289.9 kB

Visuals

Product-Photographs-929003564137_EU
Multiple assets - Visuals
Product-Diagrams-929003564137_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecohome LED Bulb 4.9W 470lm E27 840 UCCA IES 594 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-12k-Bulbs-Plastic-Ref-929002299887 pdf 909.1 kB