Philips LEDbulb, A60, not dimmable, 40 W, E27, 2700 K, 470 lm, CRI 80, 12000 hour(s), Plastic

Ecohome LED Bulb 4.9W 470lm E27 827 UCCA

Product Description

LEDbulb, A60, not dimmable, 40 W, E27, 2700 K, 470 lm, CRI 80, 12000 hour(s), Plastic, 95 lm/W, PF 0.53, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003540237
Full order code: 872016933332100

Specifications

Cap-Base
E27
Nominal lifetime
12,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003540237 en_AA pdf 289.0 kB

Visuals

Product-Photographs-929003540237_EU
Multiple assets - Visuals
Product-Diagrams-929003540237_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecohome LED Bulb 4.9W 470lm E27 827 UCCA IES 592 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-12k-Bulbs-Plastic-Ref-929002299887 pdf 909.1 kB