Philips LEDbulb, A60, not dimmable, 60 W, E27, 4000 K, 806 lm, CRI 80, 12000 hour(s), Plastic

Ecohome LED Bulb 8W 806lm E27 840 UCCA

Product Description

LEDbulb, A60, not dimmable, 60 W, E27, 4000 K, 806 lm, CRI 80, 12000 hour(s), Plastic, 100 lm/W, PF 0.54, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 0.9

Order code: 929002306317
Full order code: 872016933361100

Specifications

Cap-Base
E27
Nominal lifetime
12,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002306317 en_AA pdf 289.0 kB

Visuals

Product-Photographs-929002306317_EU
Multiple assets - Visuals
Product-Diagrams-929002306317_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecohome LED Bulb 8W 806lm E27 840 UCCA IES 604 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-12k-Bulbs-Plastic-Ref-929002299887 pdf 909.1 kB