Philips LEDbulb, A65, not dimmable, 90 W, E27, 3000 K, 1300 lm, 12000 hour(s), Plastic

ESS LEDBulb 13W E27 3000K 230V 1CT/12 CN

Product Description

LEDbulb, A65, not dimmable, 90 W, E27, 3000 K, 1300 lm, 12000 hour(s), Plastic, 100.00 lm/W

Order code: 929002305009
Full order code: 694793915998701

Specifications

Cap-Base
E27
Nominal lifetime
12,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
12,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002305009 en_AA pdf 570.4 kB

Visuals

Product-Photographs-929002305009_EU
Multiple assets - Visuals
Product-Diagrams-929002305009_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ESS LEDBulb 13W E27 3000K 230V 1CT/12 CN IES 638 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-12k-Bulbs-Plastic-Ref-929002299887 pdf 909.1 kB