Philips LEDbulb, A60, not dimmable, 85 W, E27, 6500 K, 1200 lm, 12000 hour(s), Plastic

11W (85W) E27 cap Cool daylight Bulb

Product Description

LEDbulb, A60, not dimmable, 85 W, E27, 6500 K, 1200 lm, 12000 hour(s), Plastic, 109.00 lm/W

Order code: 929002299809
Full order code: 694793914475401

Specifications

Cap-Base
E27
Nominal lifetime
12,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
12,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002299809 en_AA pdf 583.4 kB

Visuals

Product-Photographs-929002299809_EU
Multiple assets - Visuals
Product-Diagrams-929002299809_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ESS LEDBulb 11W E27 6500K 230V 1CT/12 CN IES 638 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-12k-Bulbs-Plastic-Ref-929002299887 pdf 909.1 kB