Philips LEDbulb, A60, not dimmable, 85 W, E27, 4000 K, 1200 lm, 12000 hour(s), Plastic

ESS LEDBulb 11W E27 4000K 230V 1CT/12 CN

Product Description

LEDbulb, A60, not dimmable, 85 W, E27, 4000 K, 1200 lm, 12000 hour(s), Plastic, 109.00 lm/W

Order code: 929002299709
Full order code: 692234191733200

Specifications

Cap-Base
E27
Nominal lifetime
12,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
12,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002299709 en_AA pdf 567.0 kB

Visuals

Product-Photographs-929002299709_EU
Multiple assets - Visuals
Product-Diagrams-929002299709_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ESS LEDBulb 11W E27 4000K 230V 1CT/12 CN IES 656 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-12k-Bulbs-Plastic-Ref-929002299887 pdf 909.1 kB