Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 456.2 kB
Product-Photographs-929001901402_EU ZIP
Product-Diagrams-929001901402_EU ZIP
Product Description
CorePro, LEDbulb, Stick, not dimmable, 68 W, E27, 3000 K, 950 lm, CRI 80, 15000 hour(s), Plastic, 100.00 lm/W, EEL F, PF 0.51, Beam angle 240 degree(s), RG1, IP20, SVM 0.4, PstLM 1.0
Dimension Drawing (with table) - CorePro LED Stick ND 9.5-68W T38 E27 830
E27
General uniform lighting - CorePro LED Stick ND 9.5-68W T38 E27 830
Light Distribution Diagram - CorePro LED Stick ND 9.5-68W T38 E27 830
Spectral Power Distribution Colour - CorePro LED Stick ND 9.5-68W T38 E27 830
68W E27 Stick FR
Lumen Maintenance Diagram - CorePro LED Stick ND 9.5-68W T38 E27 830