Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 553.6 kB
Product-Photographs-929001325702_EU ZIP
Product-Diagrams-929001325702_EU ZIP
Product Description
CorePro, LEDbulb, T25, not dimmable, 15 W, E14, 2700 K, 150 lm, CRI 80, 15000 hour(s), 88.00 lm/W, EEL F, PF 0.4, Beam angle 240 degree(s), RG0, IP20, SVM 0.4, PstLM 1
E14
E14 T 25mm Frosted
Spectral Power Distribution Colour - Corepro LED T25 ND 1.7-15W E14 827
Light Distribution Diagram - Corepro LED T25 ND 1.7-15W E14 827
General uniform lighting - Corepro LED T25 ND 1.7-15W E14 827
Lumen Maintenance Diagram - Corepro LED T25 ND 1.7-15W E14 827
Life Expectancy Diagram