Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 1.0 MB
Product-Photographs-929004435102_EU ZIP
Product-Diagrams-929004435102_EU ZIP
Product Description
CorePro, LEDbulb, A60, dimmable, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1521 lm, 1055 lm, 806 lm, 470 lm, CRI 80, 15000 hour(s), Plastic, 108 lm/W, EEL F, PF 0.5, Beam angle 200 degree(s), RG0, IP20, SVM 0.4, PstLM 0.9
E27
Dimension Drawing (with table) - CorePro LEDbulb D 40-60-75-100W A60 5CCT
General uniform lighting - CorePro LEDbulb D 40-60-75-100W A60 5CCT
Light Distribution Diagram - CorePro LEDbulb D 40-60-75-100W A60 5CCT
Spectral Power Distribution Colour - CorePro LEDbulb D 40-60-75-100W A60 5CCT
Life Expectancy Diagram
Lumen Maintenance Diagram - CorePro LEDbulb D 40-60-75-100W A60 5CCT