Philips CorePro, LEDbulb, A60, dimmable, 60 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 806 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDbulb DIM 8-60W A60 E27 5CCT

Product Description

CorePro, LEDbulb, A60, dimmable, 60 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 806 lm, CRI 80, 15000 hour(s), Plastic, 100 lm/W, EEL F, PF 0.7, Beam angle 200 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003785202
Full order code: 872016935333600

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003785202 pdf 67.2 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003785202 en_AA pdf 729.3 kB

Brochures

Install instructions
Installation instructions pdf 68.1 kB

Visuals

Product-Photographs-929003785202_EU
Multiple assets - Visuals
Product-Diagrams-929003785202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDbulb DIM 8-60W A60 E27 5CCT IES 5.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Plastic-LEDbulbs-COMF-3322-Ref-929003785202 pdf 649.4 kB