Philips CorePro, LEDbulb, A60, not dimmable, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 hour(s), Plastic
CorePro LEDbulb ND 8-60W A60 E27 927
Product Description
CorePro, LEDbulb, A60, not dimmable, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 hour(s), Plastic, 100 lm/W, EEL F, PF 0.5, Beam angle 180 degree(s), RG0, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDbulb
- Flux measurement reference
- Sphere
- Warranty period
- 2 years