Philips CorePro, LEDbulb, A60, not dimmable, 40 W, B22, 2700 K, 470 lm, CRI 90, 15000 hour(s), Plastic

CoreProLEDbulb ND 4.9-40W A60 B22 927 UK

Product Description

CorePro, LEDbulb, A60, not dimmable, 40 W, B22, 2700 K, 470 lm, CRI 90, 15000 hour(s), Plastic, 95 lm/W, EEL F, PF 0.4, Beam angle 180 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003542999
Full order code: 871951444282500

Specifications

Cap-Base
B22
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003542999 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929003542999 en_AA pdf 570.3 kB

Visuals

Product-Photographs-929003542999_EU
Multiple assets - Visuals
Product-Diagrams-929003542999_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CoreProLEDbulb ND 4.9-40W A60 B22 927 UK IES 5.5 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-15k-1-Bulbs-Plastic-Ref-929002299507 pdf 976.7 kB