Philips CorePro, LEDbulb, A60, not dimmable, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s)

LEDbulb ND 8-60W A60 E27 827 6CT

Product Description

CorePro, LEDbulb, A60, not dimmable, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), 100.00 lm/W, EEL F, PF 0.54, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002306202
Full order code: 871951442067000

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002306207 pdf 67.1 kB
Product leaflet
Localized commercial leaflet 929002306202 en_AA pdf 331.8 kB

Visuals

Product-Photographs-929002306202_EU
Multiple assets - Visuals
Product-Diagrams-929002306202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDbulb ND 8-60W A60 E27 827 6CT IES 605 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-15k-1-Bulbs-Plastic-Ref-929002299507 pdf 976.7 kB