Philips CorePro, LEDbulb, Stick, not dimmable, 60 W, E27, 4000 K, 806 lm, CRI 80, 15000 hour(s), Plastic

CorePro LED Stick 7.5-60W E27 3CT 840

Product Description

CorePro, LEDbulb, Stick, not dimmable, 60 W, E27, 4000 K, 806 lm, CRI 80, 15000 hour(s), Plastic, 107 lm/W, EEL F, PF 0.51, Beam angle 200 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929001901202
Full order code: 872016917926400

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001901202 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929001901202 en_AA pdf 454.4 kB

Visuals

Product-Photographs-929001901202_EU
Multiple assets - Visuals
Product-Diagrams-929001901202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED Stick 7.5-60W E27 3CT 840 IES 6.7 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Plastic-LEDbulbs-COMF-3322-Ref-929001901102 pdf 672.0 kB