Philips Classic frosted LED Lamps

Classic look & feel

Products

4.5W (40W) E27 cap Warm white Non-dimmable Bulb
929001242982
7 W (60 W) E27 Warm white Non-dimmable Bulb
7 W (60 W) E27 Warm white Non-dimmable Bulb
929001243082

Product family information

Description

Featuring a classic heritage design, LED frosted Classic bulbs deliver beautiful, decorative warm-white light while saving around 90% on energy costs. The familiar shapes of the LED frosted Classic lamps are a perfect fit for your existing fixtures.

Benefits

  • Around 90% energy saving

  • Very long lifetime that reduces the need for replacement

Features

  • Pure and elegant heritage design with classic shape

  • Perfect fit and high quality finishing

Applications

  • Domestic applications
  • Hospitality: restaurants and hotels

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Classic frosted LED Lamps en_AA pdf 184.9 kB

Visuals

Family-Photographs-Classic frosted LED Lamps
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Classic frosted LED Lamps
Multiple assets - Software Plugins