Philips LEDbulb, A60, not dimmable, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass

7 W (60 W) E27 Warm white Non-dimmable Bulb

Product Description

LEDbulb, A60, not dimmable, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass, 115.00 lm/W, EEL E, PF 0.51, IP20

Order code: 929001243082
Full order code: 871869647218701

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
30,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001243055 pdf 67.6 kB
Product leaflet
Localized commercial leaflet 929001243082 en_AA pdf 427.3 kB

Visuals

Product-Photographs-929001243082_EU
Multiple assets - Visuals
Product-Diagrams-929001243082_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 60W A60 E27 WW FR ND 1CT/10 ies 35.6 kB

Other

Environmental product declaration
Environmental product declaration pdf 806.8 kB