Global - English

Pierlite Vandaprime waterproof, Indoor, 16.5 W, L700 mm, 2300 lm, 4000 K, CRI80, DALI, Wide beam, Clear, IP66, IK10, PUSH-IN | Push-in

VX200C 23S/840 PSD L700 WB BR PI5

New

Product Description

Indoor, L700 mm, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Single layer powder coating, Bracket, Power supply unit with DALI interface, 2300 lm, 16.5 W, 140 lm/W, 4000 K, (0.382, 0.378), CRI80, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV, Push-in connector 5-pole

Order code: 910505106486
Full order code: 872110339290900

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505106486 en_AA pdf 340.7 kB

Brochures

Install instructions
Installation instruction, Pierlite vandaprime VX200C, indoor use pdf 897.5 kB

Visuals

Product-Photographs-910505106486_EU
Multiple assets - Visuals
Product-Diagrams-910505106486_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - VX200C 23S/840 PSD L700 WB BR PI5 IES
Revit file
VX200C 23S/840 PSD L700 WB BR PI5 910505106486 ZIP
Dialux
ULD File - VX200C 23S/840 PSD L700 WB BR PI5 ULD
Relux
ROLF File - VX200C 23S/840 PSD L700 WB BR PI5 ROLFZ
LDT
LDT File - VX200C 23S/840 PSD L700 WB BR PI5 LDT