Philips Maxos unify

New standard in trunking

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

An adaptable LED trunking system, combining the well proven advantages of an electrical track which allows flexible positioning of linear panels offering multiple flux/ length combinations with specially designed lenses to direct the light where needed. A solution allowing for new projects to be designed with optimal number of linear panels and a solution for retrofitting old installations - Bringing your application right up to date with the latest lighting possibilities. Now, and in the future.

Benefits

  • Easy retrofit ‘old’ Maxos and TTX400 electrical units with significant energy savings with UE portfolio

  • Upgrade to Interact systems to unlock more savings

Features

  • Simplified panel offer -> 1,5m and 2,25m built on modular components.

  • High efficacy upto 200lm/W in UE range

Applications

  • Food and Large Retailers
  • Manufacturing
  • Warehouses

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Maxos unify en_AA pdf 646.9 kB
EcoDesign document
EcoDesign pdf 1.4 MB

Visuals

Family-Photographs-Maxos unify
Multiple assets - Visuals
Revit file
Revit file for mounting brackets zip 2.3 MB

Photometry and Lighting design

Family-IES-Maxos unify
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD Maxos unify 1478mm panel pdf 1.0 MB
Environmental product declaration
EPD Maxos unify 2215mm panel pdf 1.0 MB