Global - English

Philips CoreLine surface mounted gen 4, All-in, 43.5 W, 22.5 W, 200x1570 mm, 3400 lm, 4300 lm, 6500 lm, 3000 K, DALI, UGR19

SM136V G4 34_43_65S/830 PSD W20L157 OC

Product Description

200x1570 mm, Steel, White, Signal white (RAL9003), Surface, Power supply unit with DALI interface, All-in, Multi Lumen, 3400 lm, 4300 lm, 6500 lm, 43.5 W, 22.5 W, 151 lm/W, 148 lm/W, 3000 K, (0.44,0.40)SDCM<3, UGR19, Wide beam office compliant, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, Cable without plug 5-pole, Push-in connector 5-pole

Order code: 911401842587
Full order code: 872016976430999

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - SM136V G4 34_43_65S/830 PSD W20L157 OC txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401842587 en_AA pdf 390.8 kB

Brochures

Install instructions
Installation instructions CoreLine surface mounted Gen4 pdf 6.2 MB

Visuals

Product-Photographs-911401842587_EU
Multiple assets - Visuals
Product-Diagrams-911401842587_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM136V G4 34_43_65S/830 PSD W20L157 OC IES
Revit file
Revit file - 911401842587 ZIP
Dialux
ULD File - SM136V G4 34_43_65S/830 PSD W20L157 OC ULD
Relux
ROLF File - SM136V G4 34_43_65S/830 PSD W20L157 OC ROLFZ
LDT
LDT File - SM136V G4 34_43_65S/830 PSD W20L157 OC LDT

Other

Environmental product declaration
Environmental product declaration (EPD) CoreLine surface mounted W20L157 pdf 972.5 kB