Signify NatureConnect mini island

Daylight experience with sky and superior functional illumination

Products

LP911P NC2 SKYLIGHT A W120L120 WHT
LP911P NC2 SKYLIGHT A W120L120 WHT
910505103473
MINI ISLAND W120L120 GRY
MINI ISLAND W120L120 GRY
910505103544

Product family information

Description

The NatureConnect mini island creates a convincing skylight effect in windowless spaces. It consists of a Sky & Sun component that fulfills the decorative function of an artificial skylight, and a Daylight component that provides high-quality functional light. Combined with the NatureConnect link or scene set it mimics daylight by simulating the sun’s daily patterns, using light recipes that boost energy levels and help indoor spaces feel in sync with nature. Designed for flexible mounting: recessed, suspended or surface mounted.

Benefits

  • Increased alertness of people (proved by studies).

  • People working in windowless spaces miss daylight less

Features

  • Dynamic “Day Rhythm” when combined with NatureConnect Link/Scene set

  • Sky, Sun and Tunable white CCT between 3700 – 5200 K

Applications

  • Offices
  • Healthcare
  • Hospitality
  • Education
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet NatureConnect mini island en_AA pdf 129.5 kB

Visuals

Family-Photographs-NatureConnect mini island
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-NatureConnect mini island
Multiple assets - Software Plugins