Philips TrueSlim gen2, 20 W, L900 mm, 2400 lm, 3000 K, CRI≥90, UGR19
RC720S L900 24S/930 MICS PSU D3C W3
New
Product Description
L900 mm, Interalu SAPP ceiling version, Metal, Black RAL 9004, Power supply unit, 2400 lm, 20 W, 138 lm/W, 3000 K, 0.38;0.38, CRI≥90, UGR19, Beam angle 70°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cord with plug Wieland/Adels compatible 3-pole, Plug-in connector 3-pole Wieland/Adels compatible
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Value ladder
- Performance
- Warranty period
- 5 years