Global - English

Philips TrueSlim gen2, 20 W, L900 mm, 2400 lm, 3000 K, CRI≥90, UGR19

RC720S L900 24S/930 MICB PSU D3C W3

New

Product Description

L900 mm, Interalu SAPP ceiling version, Metal, Black RAL 9004, Power supply unit, 2400 lm, 20 W, 115 lm/W, 3000 K, 0.38;0.38, CRI≥90, UGR19, Beam angle 70°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cord with plug Wieland/Adels compatible 3-pole, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 910505107003
Full order code: 872110375242000

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC720S L900 24S/930 MICB PSU D3C W3 txt 4.1 kB
Product leaflet
Localized commercial leaflet 910505107003 en_AA pdf 288.7 kB

Brochures

Install instructions
RC720S TrueSlim gen2 installation instructions pdf 1.5 MB

Visuals

Product-Photographs-910505107003_EU
Multiple assets - Visuals
Product-Diagrams-910505107003_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC720S L900 24S/930 MICB PSU D3C W3 IES
Revit file
RC720S L900 24S/930 MICB PSU D3C W3 910505107003 ZIP
Dialux
ULD File - RC720S L900 24S/930 MICB PSU D3C W3 ULD
Relux
ROLF File - RC720S L900 24S/930 MICB PSU D3C W3 ROLFZ
LDT
LDT File - RC720S L900 24S/930 MICB PSU D3C W3 LDT

Other

Environmental product declaration
TrueSlim gen2 L900 EPD pdf 569.8 kB