New
Product Description
L300 mm, Interalu SAPP ceiling version, Metal, Black RAL 9004, Power supply unit, 800 lm, 7 W, 121 lm/W, 3000 K, 0.38;0.38, CRI≥90, UGR19, Beam angle 70°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cord with plug Wieland/Adels compatible 3-pole, Plug-in connector 3-pole Wieland/Adels compatible